Cart

Loading...
Loading...

Cart

Loading...
Loading...

32601-E00

Dual PDU Bracket Kit for Motive Vertical Cable Manager; Glacier White

MSRP $81.53
ColorGlacier White
Height7" (178 mm)
Width5.5" (140 mm)
Depth0.1" (3 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8.5" (22 cm)
Ship Length/Depth22" (559 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Dual PDU Bracket Kit attaches directly to the Motive's central track and provides a flexible and convenient method of supporting up to two vertical PDUs side-by-side.

Key Features and Benefits
  • Two-piece design enables compatibility with virtually all tool-less PDU chassis lengths
  • Attaches directly to the central track of the manager
  • Center-mount on any manager width
  • Optional offset mount on 10”W (250 mm) and wider managers
  • Supports two 2.7”W (69 mm) or narrower PDUs side-by-side or one 4”W (100 mm) PDU