Cart

Loading...
Loading...

Cart

Loading...
Loading...

12186-101

Transition Plate; for 19" Rack; 15.5"L (394 mm); Gray

MSRP $92.02
ColorGray
Width15.5" (394 mm)
Depth3.5" (89 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth51" (1295 mm)
Ship Height5" (13 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

The Transition Plate aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable. Attachment of optional transition plate creates a solid wireway between Racks With 3"D Channels. Mounting screws not included. Sold individually.

Key Features and Benefits
  • Provides 1-1/2” (38 mm) bend radius for compliant installation of Category 5e/6/6a or fiber cable
  • Telescopes to adjust cable entry or exit position
  • Mounts on 19” or 23” rack; may also be wall-mounted
  • Strong lightweight aluminum construction