Cart
Loading...
Loading... 13704-203
VCS Vertical Cabling Section; Double-Sided; for Seismic Frame Two-Post Rack; 6"W (150 mm) x 6.38"D (162 mm); Computer Beige
MSRP $1,150.82
| Color | Beige |
| Height | 84IN (2134 MM) |
| Width | 6IN (152 MM) |
| Depth | 6.4IN (162 MM) |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Ship Width | 21" (533.4 MM) |
| Ship Length/Depth | 221" (5613 mm) |
| Ship Height | 9" (228.6 MM) |
| Shipping Weight | 35 LB (15.88 KG) |