Cart
Loading...
Loading... 13704-703
VCS Vertical Cabling Section; Double-Sided; for Seismic Frame Two-Post Rack; 6"W (150 mm) x 6.38"D (162 mm); Black
MSRP $1,096.02
| Color | Black |
| Height | 84IN (2134 MM) |
| Width | 6IN (152 MM) |
| Depth | 6.4IN (162 MM) |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Ship Width | 20.5" (520.7 MM) |
| Ship Length/Depth | 221" (5613 mm) |
| Ship Height | 8.5" (215.9 MM) |
| Shipping Weight | 35 LB (15.88 KG) |