Cart
Loading...
Loading... 13704-E03
VCS Vertical Cabling Section; Double-Sided; for Seismic Frame Two-Post Rack; 6"W (150 mm) x 6.38"D (162 mm); Glacier White
MSRP $1,096.01
| Color | Glacier White |
| Height | 84" (2133.6 mm) |
| Width | 6" (152.4 mm) |
| Depth | 6.4" (162.56 mm) |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Ship Width | 20.5" (520.7 MM) |
| Ship Length/Depth | 221" (5613 mm) |
| Ship Height | 8.5" (215.9 MM) |
| Shipping Weight | 35 LB (15.9 KG) |