Cart

Loading...
Loading...

Cart

Loading...
Loading...

40056-119

Equipment Guard Rail; 19"W x 7"D; Gray

MSRP $116.89
Width19" (483 mm)
Type
ColorGray
Height2" (50 mm)
Depth7" (178 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth71" (1803 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Provides protection for equipment in racks from rolling gear or tool boxes.

Key Features and Benefits
  • Made of 1/4” x 2” (6.4 mm x 50 mm) aluminum bar
  • Mounting hardware is included; sold individually