Cart

Loading...
Loading...

Cart

Loading...
Loading...

40059-723

Equipment Guard Rail; 23"W x 4.25"D; Black

MSRP $111.01
Width23" (584 mm)
Type
ColorBlack
Height2" (50 mm)
Depth4.3" (108 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7.5" (19 cm)
Ship Length/Depth67" (1702 mm)
Ship Height2.25" (6 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Provides protection for equipment in racks from rolling gear or tool boxes.

Key Features and Benefits
  • Made of 1/4” x 2” (6.4 mm x 50 mm) aluminum bar
  • Mounting hardware is included; sold individually