Cart

Loading...
Loading...

Cart

Loading...
Loading...

15285-701

Adjustable Rail QuadraRack/ServerRack Equipment Support Rail; 23.62"D (600 mm); Black

MSRP $128.44
Height1.7" (43.18 mm)
ColorBlack
Depth18.6" (472 mm)
Width3" (76 mm)
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth48" (1219 mm)
Ship Height2" (5 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Cost-effective solution for supporting rack-mount network equipment. The QuadraRack® 4-Post Frame offers the strength and stability of a cabinet in an open mounting system, providing easy access for simplified installation and cabling along with unrestricted air flow for improved cooling and heat dissipation.

Key Features and Benefits
  • Stability and strength of an enclosure in a open mounting system
  • Provides easy access to equipment and cabling
  • Quick assembly with one-piece top and bottom pan sets
  • Easy to bay together to create multi-frame configurations 
  • Use with any CPI Cabling Section to manage cables 
  • Equipment mounting locations are marked and numbered on the mounting channel
  • Threaded mounting holes speed installation of rack-mount equipment and shelving 
  • Support large equipment on heavy-duty four-post fixed and sliding shelves