Cart

Loading...
Loading...

Cart

Loading...
Loading...

15235-E02

Adjustable QuadraRack/ServerRack Equipment Support Rail; 20.67"D to 24.61"D (525 mm - 625 mm); Glacier White

MSRP $133.30
ColorGlacier White
Depth20.7" (525 mm)
Height1" (25.4 mm)
Width19" (483 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width19" (48 cm)
Ship Length/Depth10" (254 mm)
Ship Height2" (5 cm)
Shipping Weight6 LB (2.72 kg)
Product Description

Additional support for heavy rack-mount equipment. Attaches to the side of rack and provides a 1.5"W (38 mm) front-to-rear support surface for equipment. Supports 200 lb (90.7 kg) of equipment; includes hardware.

Key Features and Benefits
  • Attaches to the side of Adjustable ServerRack or Adjustable QuadraRack
  • Extends to match the depth of the rack
  • Provides a 1.5” (38 mm) wide front-to-rear support surface for equipment
  • Does not interfere with rack-mount space
  • Supports 200 lb (90.7 kg) of equipment
  • Includes assembly and installation hardware