Cart
Loading...
Loading... 16343-001
12-24 to M6 Threaded Adapter; Zinc; Pack of 2
MSRP $36.67
| Type | 12-24 to M6 Threaded Adapters |
| BABA Compliant | No |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |