Cart
Loading...
Loading... 12717-E19
Flush Mounted Keyboard Tray; for 19" Racks; Glacier White
MSRP $419.46
| Color | Glacier White |
| Height | 3" (76 mm) 2U |
| Width | 19" (483 mm) |
| Depth | 4.2" (106 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 51" (1295 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 9 LB (4.08 kg) |