Cart

Loading...
Loading...

Cart

Loading...
Loading...

30013-100

Block Mounting Bar; Rack Mounted; 19"W (482.6 mm) Angle; Gray

MSRP $93.82
Width19" (483 mm)
TypeAngle
ColorGray
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth51" (1295 mm)
Ship Height3" (8 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

For mounting terminal blocks, card files and other equipment on 19" and 25" racks. 

Key Features and Benefits
  • Angle mounting bars are 1/8” (3.18 mm) cold-rolled steel
  • T-mounting bars are 1/8” (3.18 mm) extruded aluminum
  • Hole patterns are 12-24 tapped on 7/16” (11.113 mm) centers
  • Supports 66/89 Blocks; sold individually