Cart
Loading...
Loading... 50160-199
ExpandaRack; Pan Set for Universal Rack; 19"W x 29"D (740 mm); Gray
MSRP $616.61
| Type | For Universal Rack |
| Color | Gray |
| Width | 19" (483 mm) |
| Depth | 29" (737 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 66" (1676 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 15 LB (6.8 kg) |