Cart

Loading...
Loading...

Cart

Loading...
Loading...

11754-119

Flush-Mounted Vertical Wall Bracket; 6.1"H (155 mm) x 20.3"W (516 mm) x 12.3"D (311 mm); 6U; Gray

MSRP $238.87
Height6.1" (155 mm)
ColorGray
Depth12.3" (311 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width24" (61 cm)
Ship Length/Depth36" (914 mm)
Ship Height7" (18 cm)
Shipping Weight5.5 LB (2.49 kg)
Product Description

Use the Flush-Mounted Wall Bracket to mount up to 6U of rack-mounted equipment, vertically, and flush to a wall. Ideal for areas where space is limited. The bracket has square-punched mounting rails and includes a pack of 25 Clik-Nut® . Supports 150 lb (68 kg). Wall mounting hardware not included.

Key Features and Benefits
  • Supports 150 lb (68 kg).
  • Wall mounting hardware not included.