Cart
Loading...
Loading... 12311-101
Rack Channel Standoffs; for 1-1/2" D (38 mm) Rack Channel; 1U; Gray
MSRP $92.75
| Height | 1.8" (44 mm) 1U |
| Color | Gray |
| Depth | 1" (25 mm) |
| Width | 1.3" (32 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 4" (10 cm) |
| Ship Length/Depth | 51" (1295 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 1 LB (0.45 kg) |