Cart

Loading...
Loading...

Cart

Loading...
Loading...

11554-501

Rack Standard Rollers; for 3"D (80 mm) Rack Channel; Clear

MSRP $539.92
TypeFor 3"D (80 mm) Rack Channels
ColorClear
Height2" (50.8 mm)
Depth20" (508 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth10" (254 mm)
Ship Height20" (51 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Mount to CPI Universal or Standard Racks, regardless of width. Fixed rollers prevent rack from accidental turning. Adds 2" (50 mm) to rack's height. Supports 500 lb (226.8 kg).

Key Features and Benefits
  • Fixed rollers prevent rack from accidental turning. Adds 2” (50 mm) to rack’s height.
  • Ships complete with installation hardware.
  • Supports up to 500 lb (226.8 kg).