Cart

Loading...
Loading...

Cart

Loading...
Loading...

11554-701

Rack Standard Rollers; for 3"D (80 mm) Rack Channel; Black

MSRP $539.92
TypeFor 3"D (80 mm) Rack Channels
ColorBlack
Height2" (50.8 mm)
Depth20" (508 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7.5" (19 cm)
Ship Length/Depth50" (1270 mm)
Ship Height4" (10 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Mount to CPI Universal or Standard Racks, regardless of width. Fixed rollers prevent rack from accidental turning. Adds 2" (50 mm) to rack's height. Supports 500 lb (226.8 kg).

Key Features and Benefits
  • Fixed rollers prevent rack from accidental turning. Adds 2” (50 mm) to rack’s height.
  • Ships complete with installation hardware.
  • Supports up to 500 lb (226.8 kg).