Cart

Loading...
Loading...

Cart

Loading...
Loading...

10175-500

Rack Universal Dolly Wheels; 2.5"H x 34.34"D; Clear

MSRP $1,692.38
ColorClear
Height2.5" (63.5 mm)
Depth34.34" (872.236 mm)
Country Of OriginUS
BABA CompliantYes
TypeRack Universal Dolly Wheels
Ship Width12" (30 cm)
Ship Length/Depth51" (1295 mm)
Ship Height6" (15 cm)
Shipping Weight20 LB (9.07 kg)
Product Description

Allows rack to be moved, providing access to equipment. Wheels may be locked to prevent moved during assembly stages. Holds any width CPI Universal or Standard Rack.

Key Features and Benefits
  • Two-piece construction of 3/8" aluminum
  • Holds any width self-support rack or frame
  • Rack mounting hardware included
  • Load capacity of 1,000 lb