Cart

Loading...
Loading...

Cart

Loading...
Loading...

12393-101

Rack Radius Drop; for Use with Single-Sided Vertical Cabling Section; Gray

MSRP $74.38
TypeFor Single-Sided Vertical Cable Section
ColorGray
Height3" (76.2 mm)
Width5" (127 mm)
Depth11" (279 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width16" (41 cm)
Ship Length/Depth30" (762 mm)
Ship Height4" (10 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Cable bundles are held securely in place on the Rack Radius Drop by using the included Saf-T-Grip® Center Grommet Buckle Cable Management Straps.

Key Features and Benefits
  • Three styles are available:
    • 3” (80 mm) or 6” (150 mm) rack channels without vertical rack cabling sections use P/N 12392-X06, 3”(80 mm) or 12392-X09, 6”(150 mm)
    • Single sided vertical rack cabling managers use P/N 12393-X01
    • Double sided vertical rack cabling managers use P/N 12394-X01
  • Provides an organized method to transition from horizontal cable run onto the rack while maintaining bend radius; styles offered for use with or without vertical rack cabling sections
  • Provides 1-1/2” (38 mm) bend radius
  • Quick and easy slip-on installation onto rack channel
  • Sold individually