Cart

Loading...
Loading...

Cart

Loading...
Loading...

10473-501

Heavy-Duty Top Angle; for 19"W Rack; Clear

MSRP $76.09
Width19" (482.6 mm)
ColorClear
Height1.5" (31.8 mm)
Depth7" (177.8 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth58" (1473 mm)
Ship Height7" (18 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

Optional top angle for CPI Universal, Standard or 6" Deep Standard Racks.

Key Features and Benefits
  • Made of aluminum extrusion
  • Top Angle is L-shaped and 1-1/2” x 2” x 1/4” (38 mm x 51 mm x 6.4 mm) thick
  • Recommended for use in pairs with 10562-001 Universal Earthquake Bracing Kit
  • Sold individually