Cart

Loading...
Loading...

Cart

Loading...
Loading...

10375-102

Top Angle; for 23"W Rack; Gray

MSRP $86.45
Width1.5" (38.1 mm)
ColorGray
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth58" (1473 mm)
Ship Height7" (18 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

Optional top angles for CPI Universal Rack.

Key Features and Benefits
  • Material is aluminum extrusion 1-1/2" x 1-1/2" x 1/4"(38 mm x 38 mm x 6.4 mm)
  • Solid individually