Cart
Loading...
Loading... 25401-100
Touch-Up Paint; Spray Bottle; 1 oz (30 g) Can; Gray
MSRP $21.78
| Type | Paint Bottle |
| Color | Gray |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 0.1 LB (0.05 kg) |