Cart
Loading...
Loading... 15286-003
Adjustable Rail QuadraRack/ServerRack Cable Guide Kit; 45 RMU; Black
MSRP $280.08
| Type | For 45U Rack |
| Width | 0.8" (20 mm) |
| Depth | 6.6" (168 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 10" (25 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 6 LB (2.72 kg) |