Cart
Loading...
Loading... 33502-E01
Cable Ring Kit for 6"W (150 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White
MSRP $222.19
| Use With | 6"W (150 mm) Evolution Single-Sided Vertical Cable Manage |
| Height | 3.6" (91.44 mm) |
| Width | 5.8" (147 mm) |
| Depth | 7.1" (180 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Glacier White |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 51" (1295 mm) |
| Ship Height | 13" (33 cm) |
| Shipping Weight | 9.5 LB (4.31 kg) |



