Cart
Loading...
Loading... 13934-758
Velocity Cable Ring Kit; for 8'H (2.4 m) x 12" (305 mm) Vertical Manager; Includes (8) Rings; Black
MSRP $275.49
| Width | 12" (305 mm) |
| Height | 8' (2.4 m) |
| Depth | 7.4" (187 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 12" (30 cm) |
| Ship Length/Depth | 46" (1168 mm) |
| Ship Height | 12" (30 cm) |
| Shipping Weight | 17.3 LB (7.85 kg) |