Cart

Loading...
Loading...

Cart

Loading...
Loading...

12891-E02

Extended Finger Brackets; 9U; Glacier White; Each

MSRP $119.63
Height22.8" (578 mm) 13U
ColorGlacier White
Width6.9" (175 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width9" (23 cm)
Ship Length/Depth71" (1803 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Extended Fingers Bracket provides extra-deep cable management capacity for applications that require large cable bundles or thick cable.

Extra space also improves cable bend radius management, meeting or exceeding the needs of the latest Category 5e/6/6a or fiber industry standards. It is a cost-effective accessory for cable management in specific areas of the rack, rather than along its entire height.

Key Features and Benefits
  • It is preassembled in 7U, 9U and 13U heights for mounting directly onto any industry-standard rack
  • Patented cable guide fingers at 1U intervals provide an organized cable pathway
  • Made of durable, flame-retardant (UL 94V-0) plastic for environmental safety
  • Sold individually