Cart
Loading...
Loading... 17100-150
Mag-Clips; Medium; Without Holes; Computer Beige; Box of 50
MSRP $638.47
| Type | Clip without Holes |
| Quantity | |
| Color | Gray |
| Height | 0.88" (22.4 mm) |
| Width | 1.7" (42 mm) |
| Depth | 1.2" (30 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 4" (10 cm) |
| Ship Length/Depth | 15" (381 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 6 LB (2.72 kg) |