Cart

Loading...
Loading...

Cart

Loading...
Loading...

12407-725

Adjustable Bracing Kit for 25" Rack; Black

MSRP $322.59
Width25" (635 mm)
ColorBlack
Depth24" (610 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width16" (41 cm)
Ship Length/Depth81" (2057 mm)
Ship Height13" (33 cm)
Shipping Weight22 LB (9.98 kg)
Product Description

This adjustable, strong, easy to install rack bracing kit provides a cost effective, attractive solution to bracing an equipment rack or auxiliary frame. It attaches directly to the wall and rack top with bolts to provide positive bracing.

Key Features and Benefits
  • Adjustable 24” to 36” depth from wall
  • Made of strong lightweight aluminum
  • Available in 19”, 23” and 25” widths
  • Available in four colors to complement rack installations