Cart
Loading...
Loading... 11592-101
Rack Seismic Gusset Kit; Gray
MSRP $434.18
| Color | Gray |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 10 LB (4.54 kg) |
Rack Seismic Gusset Kit; Gray
| Color | Gray |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 10 LB (4.54 kg) |