Cart

Loading...
Loading...

Cart

Loading...
Loading...

11293-123

16"D (410 mm) Low Profile Shelf; for 23" Rack Gray

MSRP $219.66
Width23" (584.2 mm)
ColorGray
Depth16" (406.4 mm)
Height3.47" (88.138 mm) 2U
Country Of OriginUS
BABA CompliantYes
Ship Width21" (53 cm)
Ship Length/Depth69" (1753 mm)
Ship Height8" (20 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Reduced height design saves on valuable rack space. Center mount design is ideal for single sided racks, mount to either front or back channel face. Mounting hardware not included. 19"W version holds equipment up to 17.25" W x 15.82"D (438.2 mm x 401.8 mm), 23"W version holds equipment up to 21.25"W x 15.82"D (539.8 mm x 401.8 mm). Made of strong, lightweight aluminum; supports up to 40 lb (18.1 kg).

Key Features and Benefits
  • Reduced height design saves on valuable rack space.
  • Made of strong, lightweight aluminum
  • Supports up to 40 lb (18.1 kg)
  • Center mount design, mount to either front or back channel face