Cart
Loading...
Loading... 11294-119
19"D (480 mm) Low Profile Shelf; for 19" Rack; Gray
MSRP $209.97
| Width | 19" (482.6 mm) |
| Type | |
| Color | Gray |
| Height | 3.47" (88.138 mm) 2U |
| Depth | 19" (482.6 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 5.8 LB (2.63 kg) |