Cart

Loading...
Loading...

Cart

Loading...
Loading...

11914-723

32" Deep (810 mm) Sliding Shelf; for 23" Rack; Non-Vented; Black

MSRP $744.46
Width23" (584 mm)
TypeSolid
ColorBlack
Height2.8" (71 mm) 2U
Depth32" (813 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width27" (69 cm)
Ship Length/Depth109" (2769 mm)
Ship Height3" (8 cm)
Shipping Weight27 LB (12.25 kg)
Product Description

Many storage solutions may cause kinking, twisting and cutting of cables during shelf extensions and retraction. CPI's flexible polycarbonate belt, which fits in the rear undercarriage, solves these problems. The belt easily attaches to either the left or right side of the vertical bracket and contains eight molded releasable cable bundles measuring up to 1" (25.4 mm) in diameter.

Key Features and Benefits
  • Supports up to 160 lb (72.6 kg) using less than 2U
  • Locks in the closed position
  • Open easily with accessible front lock levers, providing greater stability while accommodating deep servers
  • Maximum usable shelf space of up to 32" (810 mm)
  • Cable management belt provides great flexibility in the storage of wire bundles
  • Designed for 36" or 39" D (910 mm or 990 mm) 4-Post Racks or cabinets