Cart
Loading...
Loading... 40108-523
Double-Sided Shelf; 6.13"H (155.7 mm) x 23"W x 21.75"D (552.5 mm); Clear
MSRP $295.75
| Width | 23" (584 mm) |
| Type | Solid |
| Color | Clear |
| Height | 6.1" (156 mm) 3U |
| Depth | 21.8" (552 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 17" (43 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 9 LB (4.08 kg) |