Cart
Loading...
Loading... 15255-703
Shelf; 1 RMU x 19"W (482.6 mm); 29.53"D to 35.43"D (750 mm - 900 mm); Vented; Black
MSRP $275.79
| Type | Vented |
| Color | Black |
| Depth | 29.5" (750 mm) |
| Height | 1" (25 mm) 1U |
| Width | 19" (483 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 37" (94 cm) |
| Ship Length/Depth | 53" (1346 mm) |
| Ship Height | 2" (5 cm) |
| Shipping Weight | 15 LB (6.8 kg) |