Cart
Loading...
Loading... 15255-704
Shelf; 1 RMU x 19"W (482.6 mm); 36.42"D to 42.32"D (925 mm - 1075 mm); Vented; Black
MSRP $285.43
| Type | Vented |
| Color | Black |
| Depth | 36.4" (925 mm) |
| Height | 1" (25 mm) 1U |
| Width | 19" (483 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 37" (94 cm) |
| Ship Length/Depth | 53" (1346 mm) |
| Ship Height | 2" (5 cm) |
| Shipping Weight | 17 LB (7.71 kg) |