Cart

Loading...
Loading...

Cart

Loading...
Loading...

12332-501

Wall-Mount CPU Shelf; Clear

MSRP $139.23
ColorClear
Height10" (254 mm)
Width17.8" (453 mm)
Depth8.2" (207 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width13" (33 cm)
Ship Length/Depth46" (1168 mm)
Ship Height13" (33 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

This lightweight aluminum shelf provides an attractive, easy method to save space, provide convenience, and protect CPUs from ground level environment hazards.

Key Features and Benefits
  • Mount on secure plywood backboard or wall studs
  • Fits most mini-tower CPUs
  • Made of sturdy, lightweight aluminum
  • Usable Dimensions: 17.35”W x 7.78”D (440.7 mm x 197.6 mm) maximum
  • Supports up to 35 lb (15.9 kg)