Cart
Loading...
Loading... 12765-E06
2" (50 mm) Diameter Fiber Management Spools; for 6"W (150 m); 10"W (250 mm) or 12"W (300 mm) Double-Sided Cabling Sections; Glacier White; Package of 7
MSRP $201.54
| Quantity | |
| Color | Glacier White |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 4 LB (1.81 kg) |