Cart
Loading...
Loading... 12766-702
2" (50 mm) Diameter fiber Management Spools; for 6"W (150 m); 10"W (250 mm) or 12"W (300 mm) Double-Sided Cabling Sections; Black; Package of 2
MSRP $119.78
| Quantity | |
| Color | Black |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 2 LB (0.91 kg) |