Cart
Loading...
Loading... 15009-002
MSRP $161.79
| Quantity | |
| Color | Black |
| Height | 3.1" (78.7 mm) |
| Width | 3.1" (79 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 5 LB (2.27 kg) |