Cart
Loading...
Loading... 15008-001
Cable Distribution Spool for Double-Sided Vertical Cabling Section; 5.9"L (150 mm) x 2.75"D (69.9 mm); Black
MSRP $159.63
| Color | Black |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 36" (914 mm) |
| Ship Height | 9" (23 cm) |
| Shipping Weight | 4 LB (1.81 kg) |