Cart
Loading...
Loading... 15008-002
Cable Distribution Spool for Double-Sided Vertical Cabling Section; 5.9"L (150 mm) x 2.75"D (69.9 mm); White
MSRP $159.63
| Color | White |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 2 LB (0.91 kg) |