Cart

Loading...
Loading...

Cart

Loading...
Loading...

15002-002

Cable Distribution Spools; 4"H (100 mm); Black; Pack of 100

MSRP $651.32
Quantity
ColorBlack
Depth4" (102 mm)
Country Of OriginUS
BABA CompliantNo
Ship Width15" (38 cm)
Ship Length/Depth53" (1346 mm)
Ship Height8" (20 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

CPI Cable Distribution Spools promote a gradual bend for cable runs to aid in complying with ANSI/TIA/EIA-568B bend radius requirements (typically 4X the cable diameter). Routes all types of cabling from horizontal to vertical or vice-versa.

Key Features and Benefits
  • 1-1/2” Cable Distribution Spool
    • Made of fire-retardant, high-strength composite material
    • Wall or rack mounting hardware included
  • 4” Cable Distribution Spool
    • The kit includes a #12-24 rack screw and a wood screw for use with the 4” spool
    • Made of high-impact plastic