Cart
Loading...
Loading... 15253-701
Adjustable Rail ServerRack; 72" (1800 mm) 38U H x 23.62" (600 mm) W x 23.62" (600 mm) D; 15.00" (380 mm) to 29.52" (750 mm) Rail Depth; Square-Punched Equipment Mounting Holes; Black
MSRP $1,464.19
| Height | 72" (1829 mm) 38U |
| Depth | 23.6" (600 mm) |
| Min Rail Depth | 15" (380 mm) |
| Max Rail Depth | 29.52" (750 mm) |
| Color | Black |
| Width | 23.6" (599 mm) |
| Certifications | UL-2416 |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 25" (64 cm) |
| Ship Length/Depth | 28" (711 mm) |
| Ship Height | 73" (185 cm) |
| Shipping Weight | 166 LB (75.3 kg) |