Cart
Loading...
Loading... 15211-103
Adjustable ServerRack; 84"H (2100 mm); 45 RMU; 15.75"D to 21.62"D (400 mm - 550 mm); Square-Punched Mounting Holes; Gray
MSRP $1,066.27
| Height | 84" (2134 mm) 45U |
| Color | Gray |
| Depth | 15.8" (400 mm) |
| Width | 19" (483 mm) |
| Certifications | UL-2416 |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 86" (218 cm) |
| Ship Length/Depth | 56" (1422 mm) |
| Ship Height | 11" (28 cm) |
| Shipping Weight | 89 LB (40.37 kg) |