Cart

Loading...
Loading...

Cart

Loading...
Loading...

15053-103

QuadraRack 4-Post Server Frame; 7'H (2.1 m) x 19"W (482.6 mm) x 29"D (736.6); 45U; Gray

MSRP $1,572.42
ColorGray
Height84" (2134 mm) 45U
Width19" (483 mm)
Depth29" (737 mm)
Country Of OriginUS
BABA CompliantYes
TypeQuadraRack Server Frame
Ship Width22" (56 cm)
Ship Length/Depth221" (5613 mm)
Ship Height8" (20 cm)
Shipping Weight83 LB (37.65 kg)
Product Description

Designed specifically for rack-mount servers, the QuadraRack® Server Frame offers the strength and stability of a cabinet, but in an open mounting system. Providing easy access for simplified installation and cabling, the QuadraRack Server Frame offers unrestricted airflow for improved cooling and heat dissipation.

Key Features and Benefits
  • 7' (2.1 m) Height
  • 19" EIA width
  • Manufactured from aluminum and steel
  • Available in power coat color finishes: Gray, Computer Beige, Black or Glacier White
  • Square-punched mounting holes adapt with cage nuts to match equipment mounting requirements
  • Frame depth is 29" (740 mm) with overall depth of 41" (1040 mm) fro edge-to-edge of base angles
  • Load Rating: 1000 lb (453.6 kg) - weight must be evenly distributed, and rack must be properly secured to the floor