Cart
Loading...
Loading... 15216-108
Adjustable QuadraRack; 108"H (2740 mm); 58 RMU; 22.64"D to 28.54"D (575 mm - 725 mm); #12-24 Threaded Mounting Holes; Gray
MSRP $1,421.86
| Height | 108" (2743 mm) 58U |
| Color | Gray |
| Depth | 22.6" (575 mm) |
| Width | 19" (483 mm) |
| Certifications | UL-2416 |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 110" (279 cm) |
| Ship Length/Depth | 56" (1422 mm) |
| Ship Height | 11" (28 cm) |
| Shipping Weight | 112 LB (50.8 kg) |