Cart
Loading...
Loading... 15217-115
Adjustable QuadraRack; 96"H (2400 mm); 51 RMU; 29.53"D to 35.43"D (750 mm - 900 mm); #12-24 Threaded Mounting Holes; Gray
MSRP $1,292.05
| Height | 96" (2438 mm) 51U |
| Color | Gray |
| Depth | 29.5" (750 mm) |
| Width | 19" (483 mm) |
| Certifications | UL-2416 |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 98" (249 cm) |
| Ship Length/Depth | 56" (1422 mm) |
| Ship Height | 11" (28 cm) |
| Shipping Weight | 108 LB (48.99 kg) |