Cart
Loading...
Loading... 15217-708
Adjustable QuadraRack; 108"H (2740 mm); 58 RMU; 29.53"D to 35.43"D (750 mm - 900 mm); #12-24 Threaded Mounting Holes; Black
MSRP $1,384.94
| Height | 108" (2743 mm) 58U |
| Color | Black |
| Depth | 29.5" (750 mm) |
| Width | 19" (483 mm) |
| Certifications | UL-2416 |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 110" (279 cm) |
| Ship Length/Depth | 56" (1422 mm) |
| Ship Height | 11" (28 cm) |
| Shipping Weight | 116 LB (52.62 kg) |