Cart
Loading...
Loading... 50120-108
QuadraRack 4-Post Frame; 9'H (2.7 m) x 19"W x 29"D (740 mm); Gray
MSRP $1,857.95
| Height | 9' (2.7 m) 58U |
| Color | Gray |
| Width | 19" (483 mm) |
| Depth | 29" (740 mm) |
| Certifications | UL-USCA, UL-2416 |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 20.75" (53 cm) |
| Ship Length/Depth | 279" (7087 mm) |
| Ship Height | 7.5" (19 cm) |
| Shipping Weight | 69 LB (31.3 kg) |