Cart

Loading...
Loading...

Cart

Loading...
Loading...

50120-508

QuadraRack 4-Post Frame; 9'H (2.7 m) x 19"W x 29"D (740 mm); Clear

MSRP $1,789.11
Height9' (2.7 m) 58U
ColorClear
Width19" (483 mm)
Depth29" (740 mm)
CertificationsUL-USCA, UL-2416
Country Of OriginUS
BABA CompliantYes
Ship Width24" (61 cm)
Ship Length/Depth279" (7087 mm)
Ship Height12" (30 cm)
Shipping Weight76 LB (34.47 kg)
Product Description

Cost-effective solution for supporting rack-mount network equipment. The QuadraRack® 4-Post Frame offers the strength and stability of a cabinet in an open mounting system, providing easy access for simplified installation and cabling along with unrestricted air flow for improved cooling and heat dissipation.

Key Features and Benefits
  • Stability and strength of an enclosure in a open mounting system
  • Provides easy access to equipment and cabling
  • Quick assembly with one-piece top and bottom pan sets
  • Easy to bay together to create multi-frame configurations 
  • Use with any CPI Cabling Section to manage cables 
  • Equipment mounting locations are marked and numbered on the mounting channel
  • Threaded mounting holes speed installation of rack-mount equipment and shelving 
  • Support large equipment on heavy-duty four-post fixed and sliding shelves
  • UL Listed; File E227626; Category NWIN (US), NWIN7 (Canada) - Information Technology and Communications Equipment Cabinet, Enclosure and Rack